The table shows the requirement for the instruments used in DPD measurement. For details about the options required for each instrument model, refer to System Requirements.
| Instrument Type | Instrument Model Supported |
|---|---|
| RF Signal Generator |
M9383A VSG |
| Signal Analyzer |
N9010A EXA N9020A MXA N9030A PXA N9030B PXA N9040B UXA N9041B UXA 89600 VSA + Oscilloscope |
M9383A Firmware
IO Libraries Suite version 18.0.22209.2 or later
Keysight 89600 VSA software version 2018 or later (this is optional and is needed only if 89600 VSA is used as signal analyzer)
This DPD measurement has been verified and can be performed using M9383A 1.0.
To set up the measurement system, follow the steps below:
Connect 10 MHz Out port of M9300A module to Ref In port of the signal analyzer.
If the modulator module is M9316A, connect Trig 2 port to Trigger 1 IN port of the signal analyzer.
If the modulator module is M9318A, connect Ext 2 port to Trigger 1 IN port of the signal analyzer.
Connect RF Out port of M9312A module to RF Input port of the signal analyzer.